Pakistan - English

Philips GreenPerform Waterproof G3

GreenPerform Waterproof G3: A high-performance, energy-efficient waterproof batten

Products

WT198C LED11S/840 PSU PCO L600
WT198C LED11S/840 PSU PCO L600
911401503647
WT198C LED18S/840 PSU PCO L600
WT198C LED18S/840 PSU PCO L600
911401503847
WT198C LED25S/840 PSU PCO L1200
WT198C LED25S/840 PSU PCO L1200
911401504047
WT198C LED25S/865 PSU PCO L1200
WT198C LED25S/865 PSU PCO L1200
911401504247

Product family information

Description

GreenPerform Waterproof G3 is a superb choice for hard-working applications. Not only does it provide excellent optical performance, it also delivers substantial energy saving. And because it works seamlessly with IoT software like Interact, it also offers the option of customization, convenience, and data-driven insights.

Benefits

  • Excellent energy savings

  • Reliable choice, long servicebility

Features

  • Up to 181lm/W (HE), and 160lm/W (general)

  • 100,000 hours L70B50 @25°C

Applications

  • Parking Garages
  • Manufacturing
  • Warehouses

Warning & Safety

  • UV radiation will damage the material over time resulting in loss of waterproof sealing and IP65 rating.

  • Do not install the luminaire in locations where it will be exposed to direct sunlight.

Specifications

  • Optical cover/lens finish
    Surface Suspended
  • Operating Temperature range
    -30 to +50ºC (@PSU)
  • Luminous flux
    LED
  • Lumen maintenance at median useful life 50.000h
    220-240V / 50-60Hz
  • Optical cover/lens finish
    PSD: DALI WIA: Wireless control, compatible with Interact Pro PSU: non-dimmable DIA: Dimmable via Dali, compatible with Interact
  • Optical cover/lens finish
    DALI/Interact
  • Risk Group
    PC
  • Main color of the luminaire
    RAL7035
  • Lumen maintenance at median useful life 50.000h
    L90
  • Luminaire efficacy
    L70
  • Luminaire efficacy
    <3.2% / 0.5 / 0.4
  • Correlated color temperature - CCT
    Up to 10000lm
  • Luminous flux
    8.1W to 62.5W
  • Correlated color temperature - CCT
    Up to 181lm/W
  • Operating Temperature range
    4000K 6500K
  • Installation
    81
  • Risk Group
    RG0
  • Dimming
    PC
  • Optical cover/lens finish
    Opal Clear
  • Light Source
    Class I
  • Power consumption
    IK08
  • Operating Temperature range
    IP66
  • Installation
    Yes
  • Flicker / Pst / SVM
    76mm
  • Luminaire efficacy
    665mm 1215mm 1515mm
  • Luminaire efficacy
    80mm
  • Operating Temperature range
    Suspension Surface

Downloads