Pakistan - English

Philips Cleanroom CR350B, ISO 14644-1 Air cleanness Class 1, 41 W, 625x625 mm, 4000 lm, 4000 K, CRI>90, DALI, UGR19

CR352B LED40S/940 PSD W62L62

Product Description

ISO 14644-1 Air cleanness Class 1, 625x625 mm, Steel, White, Traffic white (RAL9016), Power supply unit with DALI interface, 4000 lm, 41 W, 98 lm/W, 4000 K, (0.39, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Push-in connector 5-pole

Order code: 912401483381
Full order code: 871869979734800

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401483381 en_AA pdf 345.4 kB

Brochures

Install instructions
CR350B Cleanroom installation instruction pdf 2.1 MB

Visuals

Product-Photographs-912401483381_EU
Multiple assets
Product-Diagrams-912401483381_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CR352B LED40S/940 PSD W62L62 IES
Revit file
Revit file - 912401483381 REVIT
Dialux
ULD File - CR352B LED40S/940 PSD W62L62 ULD
Relux
ROLF File - CR352B LED40S/940 PSD W62L62 ROLFZ
LDT
LDT File - CR352B LED40S/940 PSD W62L62 LDT