Pakistan - English

Philips Ledinaire Wall-mounted WL060V, 17 W, D345 mm, 1700 lm, 4000 K, IP44

WL060V LED17S/840 PSU II WH

Product Description

D345 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit (On/Off), 1700 lm, 17 W, 100 lm/W, 4000 K, (0.38, 0.38) SDCM≤3, Beam angle 120°, Opal, Acrylate, IP44 | Wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 2-pole

Order code: 911401887684
Full order code: 871951496012199

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401887684 en_AA pdf 325.2 kB

Brochures

Install instructions
Ledinaire Wall-mounted WL060V installation instructions pdf 10.2 MB

Visuals

Product-Photographs-911401887684_EU
Multiple assets
Product-Diagrams-911401887684_EU
Multiple assets

Other

Environmental product declaration
EPD Philips Ledinaire Wall mounted WL060V LED17S840 PSU II WH 911401887684 pdf 628.1 kB