Pakistan - English

Philips Ledinaire Wall-mounted WL060V, 11 W, D285 mm, 1100 lm, 4000 K, IP44

WL060V LED11S/840 PSU II WH

Product Description

D285 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit (On/Off), 1100 lm, 11 W, 100 lm/W, 4000 K, (0.38, 0.38) SDCM≤3, Beam angle 120°, Opal, Acrylate, IP44 | Wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 2-pole

Order code: 911401887484
Full order code: 871951496010799

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401887484 en_AA pdf 326.1 kB

Brochures

Install instructions
Ledinaire Wall-mounted WL060V installation instructions pdf 10.2 MB

Visuals

Product-Photographs-911401887484_EU
Multiple assets
Product-Diagrams-911401887484_EU
Multiple assets

Other

Environmental product declaration
EPD Philips Ledinaire Wall mounted WL060V LED11S 840 PSU II WH 911401887484 pdf 623.2 kB