Philips Maxos universal, trunking light unit, 37 W, L1138 mm, 5200 lm, 4000 K, DALI, Opal, Opal, White
LL512S LED61/840 PSD O-PC UNIV TW3 WH
Product Description
trunking light unit, L1138 mm, Steel, White, Power supply unit with DALI interface, 5200 lm, 37 W, 141 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Opal, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole