Pakistan - English

Philips Maxos universal, trunking light unit, 48.5 W, L1517 mm, 6800 lm, 4000 K, DALI, Opal, Opal, White

LL515S 68S/840 PSD O-PC UNIV TW3 WH

Product Description

trunking light unit, L1517 mm, Steel, White, Power supply unit with DALI interface, 6800 lm, 48.5 W, 140 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Opal, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925870072
Full order code: 872016947399700

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Warranty period
    5 years

Downloads

Family

Product