Philips Maxos universal, trunking light unit, 48.5 W, L1517 mm, 6460 lm, 3000 K, DALI, Opal, Opal, White
LL515S 68S/830 PSD O-PC UNIV TW3 WH
Product Description
trunking light unit, L1517 mm, Steel, White, Power supply unit with DALI interface, 6460 lm, 48.5 W, 133 lm/W, 3000 K, (0.34. 0.35) SDCM <3, Opal, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Warranty period 5 years