Pakistan - English

Philips Maxos universal, trunking light unit, 33.5 W, L1517 mm, 4500 lm, 3000 K, Opal, Opal, White

LL515S 27_33_40_47S/830O-PCPSU UNIVTW3WH

Product Description

trunking light unit, L1517 mm, Steel, White, Power supply unit (On/Off), 4500 lm, 33.5 W, 134 lm/W, 3000 K, (0.34. 0.35) SDCM <3, Opal, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925870070
Full order code: 872016947397300

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925870070 en_AA pdf 353.8 kB

Brochures

Install instructions
Maxos universal MI pdf 877.2 kB

Visuals

Product-Photographs-910925870070_EU
Multiple assets
Product-Diagrams-910925870070_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LL515S 27_33_40_47S/830O-PCPSU UNIVTW3WH zip 48.9 kB