Philips Maxos universal, trunking light unit, 26 W, L1517 mm, 3550 lm, 4000 K, DALI, Opal, Opal, White
LL515S 36S/840 PSD O-PC UNIV TW3 WH
Product Description
trunking light unit, L1517 mm, Steel, White, Power supply unit with DALI interface, 3550 lm, 26 W, 137 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Opal, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Warranty period 5 years