Pakistan - English

Philips Maxos universal, trunking light unit, 36 W, L1517 mm, 5700 lm, 4000 K, Wide beam, White, IP20

LL515S 46S_57S/840 WB PSU UNIV TW3 WH VK

Product Description

trunking light unit, L1517 mm, Steel, White, Signal white (RAL9003), Triple layer spray paint, Power supply unit (On/Off), 5700 lm, 36 W, 168 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole, Feed-through wiring 3-phase

Order code: 910925869845
Full order code: 872016947174000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Warranty period
    5 years

Downloads

Family

Product