Pakistan - English

Philips Maxos universal, trunking light unit, 50 W, L1517 mm, 8000 lm, 4000 K, DALI, Narrow beam, White, IP20

LL515S 80S/840 PSD NB UNIV TW3 WH VK

Product Description

trunking light unit, L1517 mm, Steel, White, Signal white (RAL9003), Triple layer spray paint, Power supply unit with DALI interface, 8000 lm, 50 W, 160 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Narrow beam, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole, Feed-through wiring 3-phase

Order code: 910925869843
Full order code: 872016947172600

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925869843 en_AA pdf 356.3 kB

Brochures

Install instructions
Maxos universal Installation panel pdf 871.3 kB

Visuals

Product-Photographs-910925869843_EU
Multiple assets
Product-Diagrams-910925869843_EU
Multiple assets