Pakistan - English

Philips Maxos unify, trunking light unit, 88 W, 1478 mm, 13300 lm, 4000 K, DALI, Interact Ready, Wide beam, Textured, White, IP20

LL551X 133S/840 NE DIA WB WH

Product Description

trunking light unit, 1478 mm, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 13300 lm, 88 W, 151 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole

Order code: 910925871028
Full order code: 872016995680300

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product