Pakistan - English

Philips Maxos unify, trunking light unit, 24 W, 1478 mm, 4000 lm, 4000 K, DALI, Interact Ready, Very wide beam, Textured, White, IP20

LL551X 40S/840 NE DIA VWB WH

Product Description

trunking light unit, 1478 mm, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 4000 lm, 24 W, 163 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Very wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole

Order code: 910925871022
Full order code: 872016995673500

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product