Pakistan - English

Philips Maxos unify, trunking light unit, UltraEfficient, 41.5 W, 1478 mm, 4800 lm, 5500 lm, 6700 lm, 8000 lm, 4000 K, Interact Ready, Wide beam, Textured, White, IP20

LL551X 47_54_66_80S/840 UE PSU WB WH

Product Description

trunking light unit, UltraEfficient, 1478 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 4800 lm, 5500 lm, 6700 lm, 8000 lm, 41.5 W, 196 lm/W, 193 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole

Order code: 910925871019
Full order code: 872016995670400

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product