Pakistan - English

Philips Maxos unify, trunking light unit, 42.5 W, 1478 mm, 4400 lm, 5000 lm, 6100 lm, 7200 lm, 4000 K, Interact Ready, Narrow beam, Textured, White, IP20

LL551X 43_49_60_72S/840 NE PSU NB WH

Product Description

trunking light unit, 1478 mm, Steel, White, Signal white (RAL9003), Power supply unit external, 4400 lm, 5000 lm, 6100 lm, 7200 lm, 42.5 W, 180 lm/W, 169 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Narrow beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole

Order code: 910925871018
Full order code: 872016995669800

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product