Pakistan - English

Philips Maxos unify, trunking light unit, 42.5 W, 1478 mm, 4400 lm, 5000 lm, 6100 lm, 7200 lm, 4000 K, Interact Ready, Very wide beam, Textured, White, IP20

LL551X 43_49_60_72S/840 NE PSU VWB WH

Product Description

trunking light unit, 1478 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 4400 lm, 5000 lm, 6100 lm, 7200 lm, 42.5 W, 180 lm/W, 169 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Very wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole

Order code: 910925871017
Full order code: 872016995668100

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product