Pakistan - English

Philips Maxos unify, trunking light unit, 42.5 W, 1478 mm, 4400 lm, 5000 lm, 6100 lm, 7200 lm, 4000 K, Interact Ready, Wide beam, Textured, White, IP20

LL551X 43_49_60_72S/840 NE PSU WB WH

Product Description

trunking light unit, 1478 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 4400 lm, 5000 lm, 6100 lm, 7200 lm, 42.5 W, 180 lm/W, 169 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole

Order code: 910925871016
Full order code: 872016995667400

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925871016 en_AA pdf 361.1 kB

Brochures

Install instructions
Maxos unify Installation instruction pdf 2.1 MB

Visuals

Product-Photographs-910925871016_EU
Multiple assets
Product-Diagrams-910925871016_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LL551X 43_49_60_72S/840 NE PSU WB WH IES
Revit file
Revit file - LL550XI - 910925871016 REVIT
Dialux
ULD File - LL551X 43_49_60_72S/840 NE PSU WB WH ULD
Relux
ROLF File - LL551X 43_49_60_72S/840 NE PSU WB WH ROLFZ
LDT
LDT File - LL551X 43_49_60_72S/840 NE PSU WB WH LDT