Philips Maxos unify, trunking light unit, 65 W, L1478 mm, 10500 lm, 4000 K, DALI, Interact Ready, Narrow beam, Textured, White, IP20
LL553X 105S/840 NE DIA NB C-2R WH
Product Description
trunking light unit, L1478 mm, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 10500 lm, 65 W, 162 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Narrow beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connector with 2 additional wires for light regulation
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years