Pakistan - English

Philips Maxos unify, trunking light unit, 48 W, L1478 mm, 8000 lm, 4000 K, DALI, Interact Ready, Wide beam, Textured, White, IP20

LL553X 80S/840 NE DIA WB C-2R WH

Product Description

trunking light unit, L1478 mm, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 8000 lm, 48 W, 167 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connector with 2 additional wires for light regulation

Order code: 910925870931
Full order code: 872016995583700

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product