Pakistan - English

Philips Maxos unify, trunking light unit, 65 W, L1478 mm, 10500 lm, 4000 K, DALI, Interact Ready, Wide beam, Textured, White, IP20

LL553X 105S/840 NE DIA WB WH

Product Description

trunking light unit, L1478 mm, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 10500 lm, 65 W, 162 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 5-pole

Order code: 910925870929
Full order code: 872016995581300

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925870929 en_AA pdf 362.2 kB

Brochures

Install instructions
Maxos unify Installation instruction pdf 2.1 MB

Visuals

Product-Photographs-910925870929_EU
Multiple assets
Product-Diagrams-910925870929_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LL553X 105S/840 NE DIA WB WH IES
Revit file
Revit file - LL550XI - 910925870929 REVIT
Dialux
ULD File - LL553X 105S/840 NE DIA WB WH ULD
Relux
ROLF File - LL553X 105S/840 NE DIA WB WH ROLFZ
LDT
LDT File - LL553X 105S/840 NE DIA WB WH LDT