Pakistan - English

Philips Maxos unify, trunking light unit, UltraEfficient, 41 W, 1478 mm, 8000 lm, 4000 K, DALI, Interact Ready, Wide beam, Textured, White, IP20

LL553X 80S/840 UE DIA WB WH

Product Description

trunking light unit, UltraEfficient, 1478 mm, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 8000 lm, 41 W, 195 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 5-pole

Order code: 910925870864
Full order code: 872016995517200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product