Pakistan - English

Philips Maxos unify, trunking light unit, UltraEfficient, 31.5 W, 2215 mm, 6200 lm, 4000 K, Wireless, Interact Ready, Wide beam, Textured, White, IP20

LL552X 62S/840 UE SIA WB WH

Product Description

trunking light unit, UltraEfficient, 2215 mm, Steel, White, Signal white (RAL9003), Sensor ready driver Interact System ready, 6200 lm, 31.5 W, 197 lm/W, 4000 K, (0.34. 0.35) SDCM <3, UGR19, Wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole

Order code: 910925870856
Full order code: 872016995509700

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925870856 en_AA pdf 362.4 kB

Brochures

Install instructions
Maxos unify Installation instruction pdf 2.1 MB

Visuals

Product-Photographs-910925870856_EU
Multiple assets
Product-Diagrams-910925870856_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LL552X 62S/840 UE SIA WB WH IES
Revit file
Revit file - LL550XI - 910925870856 REVIT
Dialux
ULD File - LL552X 62S/840 UE SIA WB WH ULD
Relux
ROLF File - LL552X 62S/840 UE SIA WB WH ROLFZ
LDT
LDT File - LL552X 62S/840 UE SIA WB WH LDT