Pakistan - English

Philips Maxos LED

Maxos LED Industry – innovative, flexible solution delivers ideal light output

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product Compare
166
8,000
4000
48
Not applicable
166
8,000
4000
48
Not applicable
166
6,600
4000
39
Not applicable
166
8,000
4000
48
Not applicable
166
8,000
4000
48
Not applicable
166
8,000
4000
48
Not applicable
166
6,600
4000
39
Not applicable
166
6,600
4000
39
Not applicable

Product family information

Description

Customers in the industrial and retail sectors are looking for general lighting solutions with a justifiable payback, while meeting all relevant norms for supermarkets and industry applications. For a limited investment, Maxos LED Industry offers best-in-class energy savings while delivering high lux levels at the required color temperatures and glare factors. The minimalistic Maxos LED Industry system comprises exchangeable mid-power LED boards mounted on a standard Maxos trunking rail. A choice of wide and medium-beam lenses means flexibility in light distribution. Compared with a conventional fluorescent installation, this highly efficient LED solution offers full payback in less than three years. And the benefits keep coming: the use of our upgradable LED engine platform makes Maxos LED Industry a truly future-proof solution.

Benefits

  • Substantial energy savings for a limited investment

  • Comfortable light, long lifetime

Features

  • Mid-power LED boards; exchangeable LED unit

  • Up to 165 lm/W efficiency

Applications

  • Industry
  • Warehouses
  • Supermarkets, DIY stores, electronics retailers
  • Showrooms

Downloads