Pakistan - English

Philips Maxos LED, Trunking light panel, 48 W, L1528 mm, 8000 lm, 4000 K, DALI, Wide beam, Clear, White, IP20

4MX850 581 LED80S/840 PSD-CLO WB WH

Product Description

Trunking light panel, L1528 mm, Steel, White, Power supply unit with DALI interface and constant light output, Constant light output, 8000 lm, 48 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910500460004
Full order code: 871869688073999

Specifications

  • Lamp family code
    LED80S [LED Module, system flux 8000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910500460004 en_AA pdf 380.2 kB

Brochures

Install instructions
Maxos LED Industry pdf 1.4 MB

Visuals

Product-Photographs-910500460004_EU
Multiple assets
Product-Diagrams-910500460004_EU
Multiple assets