Pakistan - English

Philips 4MX850 | Maxos Led Industry, LED66S | LED module, system flux 6600 lm, 840 neutral white, Power supply unit with DALI interface, Double asymmetric optic 35°, White

4MX850 491 LED66S/840 PSD DA35 WH

Product Description

Trunking light panel, L1478 mm, Steel, White, Power supply unit with DALI interface, 6600 lm, 39 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Double asymmetric optic 35°, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910629166026
Full order code: 403073267180999

Specifications

  • Lamp family code
    LED66S [LED module, system flux 6600 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product