Pakistan - English

Philips 4MX850 | Maxos Led Industry, LED40S | LED module, system flux 4000 lm, 840 neutral white, Power supply unit with DALI interface, Narrow beam, Silver

4MX850 491 LED40S/840 PSD NB SI

Product Description

Trunking light panel, L1478 mm, Steel, Silver, Power supply unit with DALI interface, 4000 lm, 24 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Narrow beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910629122526
Full order code: 403073266173299

Specifications

  • Lamp family code
    LED40S [LED module, system flux 4000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910629122526 en_AA pdf 388.4 kB

Brochures

Install instructions
Maxos LED Industry pdf 1.4 MB

Visuals

Product-Photographs-910629122526_EU
Multiple assets
Product-Diagrams-910629122526_EU
Multiple assets

Photometry and Lighting design

IES
IES File - 4MX850 491 LED40S/840 PSD NB SI IES
Revit file
Revit file - 4MX850I - 910629122526 REVIT
Dialux
ULD File - 4MX850 491 LED40S/840 PSD NB SI ULD
Relux
ROLF File - 4MX850 491 LED40S/840 PSD NB SI ROLFZ
LDT
LDT File - 4MX850 491 LED40S/840 PSD NB SI LDT