Pakistan - English

Philips Maxos LED, Trunking light panel, 24 W, L1528 mm, 4000 lm, 4000 K, DALI, Wide beam, Clear, White, IP20

4MX850 581 LED40S/840 PSD WB WH

Product Description

Trunking light panel, L1528 mm, Steel, White, Power supply unit with DALI interface, 4000 lm, 24 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910629122326
Full order code: 403073266171899

Specifications

  • Lamp family code
    LED40S [LED module, system flux 4000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product