Philips Maxos LED, Trunking light panel, 48 W, L1478 mm, 8000 lm, 4000 K, DALI, Interact Ready, Narrow beam, White, IP20
4MX850 491 LED80S/840 DIA NB WH C-2R
Product Description
Trunking light panel, L1478 mm, Metal, White, Traffic white (RAL9016), Dali dimming Interact System ready, 8000 lm, 48 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Narrow beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 3-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years