Pakistan - English

Philips Maxos LED, Trunking light panel, 39 W, L1478 mm, 6600 lm, 4000 K, DALI, Interact Ready, Narrow beam, White, IP20

4MX850 491 LED66S/840 DIA NB WH C-2R

Product Description

Trunking light panel, L1478 mm, Metal, White, Traffic white (RAL9016), Dali dimming Interact System ready, 6600 lm, 39 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Narrow beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 3-pole

Order code: 910505105686
Full order code: 872016962721599

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product