Pakistan - English

Philips Maxos LED, Trunking light panel, 24 W, L1478 mm, 4000 lm, 4000 K, DALI, Interact Ready, Wide beam, White, IP20

4MX850 491 LED40S/840 DIA WB WH C-2R

Product Description

Trunking light panel, L1478 mm, Metal, White, Traffic white (RAL9016), Dali dimming Interact System ready, 4000 lm, 24 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 3-pole

Order code: 910505105685
Full order code: 872016962720899

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product