Pakistan - English

Philips Maxos LED, Trunking light panel, 39 W, L1528 mm, 6600 lm, 3000 K, DALI, Wide beam, Clear, Silver, IP20

4MX850 581 LED66S/830 PSD WB SI

Product Description

Trunking light panel, L1528 mm, Steel, Silver, Power supply unit with DALI interface, 6600 lm, 39 W, 166 lm/W, 3000 K, (0.38, 0.38) SDCM <3.5, Wide beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910500460518
Full order code: 871869908103499

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product