Pakistan - English

Philips Maxos LED, Trunking light panel, 43 W, L1528 mm, 6600 lm, 4000 K, DALI, Wide beam, Clear, White, IP20, ELD3h

4MX883 581 LED66S/840 PSD WB WH ELD3

Product Description

Trunking light panel, L1528 mm, Steel, White, Power supply unit with DALI interface, 6600 lm, 43 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole, Emergency lighting 3 hours duration with DALI interface

Order code: 910500460492
Full order code: 871869907981999

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910500460492 en_AA pdf 358.7 kB

Brochures

Install instructions
Maxos LED Industry pdf 1.4 MB

Visuals

Product-Photographs-910500460492_EU
Multiple assets
Product-Diagrams-910500460492_EU
Multiple assets