Pakistan - English

Philips 4MX883 | MAXOS LED EM 3H3S, LED55S | LED Module, system flux 5500 lm, 840 neutral white, Power supply unit with DALI interface, Double asymmetric optic 20°, White, Connector with 2 additional wires for light regulation

4MX883 491 LED55S/840 PSD DA20 WHELBC-2R

Product Description

Trunking light panel, L1478 mm, Steel, White, Power supply unit with DALI interface, 5500 lm, 36.5 W, 169 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Double asymmetric optic 20°, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connector with 2 additional wires for light regulation, Emergency lighting 3 hours duration basic version

Order code: 910500460266
Full order code: 871869697537499

Specifications

  • Lamp family code
    LED55S [LED Module, system flux 5500 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product