Philips Maxos LED, Trunking light panel, 36.5 W, L1478 mm, 5500 lm, 4000 K, DALI, Double asymmetric optic 20°, Clear, White, IP20, ELB3h
4MX883 491 LED55S/840 PSD DA20 WH ELB3
Product Description
Trunking light panel, L1478 mm, Steel, White, Power supply unit with DALI interface, 5500 lm, 36.5 W, 169 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Double asymmetric optic 20°, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole, Emergency lighting 3 hours duration basic version
Specifications
- Lamp family code LED55S [LED Module, system flux 5500 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Gear -
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years