Pakistan - English

Philips Maxos LED, Trunking light panel, 48 W, L1528 mm, 8000 lm, 4000 K, DALI, Double asymmetric optic 20°, Clear, White, IP20

4MX850 581 LED80S/840 PSD-CLO DA20 WH

Product Description

Trunking light panel, L1528 mm, Steel, White, Power supply unit with DALI interface and constant light output, 8000 lm, 48 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Double asymmetric optic 20°, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910500460227
Full order code: 871869697439199

Specifications

  • Lamp family code
    LED80S [LED Module, system flux 8000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product