Pakistan - English

Philips 4MX850 | Maxos Led Industry, LED66S | LED module, system flux 6600 lm, 840 neutral white, Power supply unit with DALI interface, Double asymmetric optic 20°, White, Connector with 2 additional wires for light regulation

4MX850 581 LED66S/840 PSD DA20 WH C-2R

Product Description

Trunking light panel, L1528 mm, Steel, White, Power supply unit with DALI interface, 6600 lm, 39 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Double asymmetric optic 20°, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connector with 2 additional wires for light regulation

Order code: 910500460224
Full order code: 871869697436099

Specifications

  • Lamp family code
    LED66S [LED module, system flux 6600 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910500460224 en_AA pdf 380.0 kB

Brochures

Install instructions
Maxos LED Industry pdf 1.4 MB

Visuals

Product-Photographs-910500460224_EU
Multiple assets
Product-Diagrams-910500460224_EU
Multiple assets

Photometry and Lighting design

IES
IES File - 4MX850 581 LED66S/840 PSD DA20 WH C-2R IES
Revit file
Revit file - 4MX850I - 910500460224 REVIT
Dialux
ULD File - 4MX850 581 LED66S/840 PSD DA20 WH C-2R ULD
Relux
ROLF File - 4MX850 581 LED66S/840 PSD DA20 WH C-2R ROLFZ
LDT
LDT File - 4MX850 581 LED66S/840 PSD DA20 WH C-2R LDT