Pakistan - English

Philips Maxos LED, Trunking light panel, 48 W, L1478 mm, 8000 lm, 4000 K, DALI, Very wide beam, Clear, White, IP20

4MX850 491 LED80S/840 PSD VWB WH

Product Description

Trunking light panel, L1478 mm, Steel, White, Power supply unit with DALI interface, 8000 lm, 48 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Very wide beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910500460049
Full order code: 871869688251199

Specifications

  • Lamp family code
    LED80S [LED Module, system flux 8000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910500460049 en_AA pdf 381.0 kB

Brochures

Install instructions
Maxos LED Industry pdf 1.4 MB

Visuals

Product-Photographs-910500460049_EU
Multiple assets
Product-Diagrams-910500460049_EU
Multiple assets

Photometry and Lighting design

IES
IES File - 4MX850 491 LED80S/840 PSD VWB WH IES
Revit file
Revit file - 4MX850I - 910500460049 REVIT
Dialux
ULD File - 4MX850 491 LED80S/840 PSD VWB WH ULD
Relux
ROLF File - 4MX850 491 LED80S/840 PSD VWB WH ROLFZ
LDT
LDT File - 4MX850 491 LED80S/840 PSD VWB WH LDT