Pakistan - English

Philips 4MX850 | Maxos Led Industry, LED80S | LED Module, system flux 8000 lm, 840 neutral white, Power supply unit with DALI interface, Very wide beam, White

4MX850 581 LED80S/840 PSD VWB WH

Product Description

Trunking light panel, L1528 mm, Steel, White, Power supply unit with DALI interface, 8000 lm, 48 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Very wide beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910500460048
Full order code: 871869688250499

Specifications

  • Lamp family code
    LED80S [LED Module, system flux 8000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product