Pakistan - English

Philips Maxos LED, Trunking light panel, 48 W, L1478 mm, 8000 lm, 4000 K, DALI, Double asymmetric optic 20°, Clear, White, IP20

4MX850 491 LED80S/840 PSD-CLO DA20 WH

Product Description

Trunking light panel, L1478 mm, Steel, White, Power supply unit with DALI interface and constant light output, Constant light output, 8000 lm, 48 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Double asymmetric optic 20°, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910500460023
Full order code: 871869688203099

Specifications

  • Lamp family code
    LED80S [LED Module, system flux 8000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910500460023 en_AA pdf 381.3 kB

Brochures

Install instructions
Maxos LED Industry pdf 1.4 MB

Visuals

Product-Photographs-910500460023_EU
Multiple assets
Product-Diagrams-910500460023_EU
Multiple assets