Pakistan - English

Philips Maxos fusion, trunking light unit, 76 W, L2276 mm, 12300 lm, 4000 K, DALI, Interact Ready, Wide beam, White, IP20, ELP3h

LL523X LED123S/840 DIA WB 13 ELP3 WH HE

Product Description

trunking light unit, L2276 mm, Steel, White, Dali dimming Interact System ready, 12300 lm, 76 W, 162 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 9-pole, Emergency lighting 3 hours duration Pro version

Order code: 910925870819
Full order code: 872016991832000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product