Philips Maxos fusion, trunking light unit, 72 W, L2276 mm, 12300 lm, 4000 K, DALI, Double asymmetric optic 35° wide beam, White, IP20
LL523X LED123S/840 PSD DA35W 7 WH HE
Product Description
trunking light unit, L2276 mm, Steel, White, Power supply unit with DALI interface, 12300 lm, 72 W, 171 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Double asymmetric optic 35° wide beam, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Specification
- Warranty period 5 years