Philips Maxos fusion, trunking light unit, 34.5 W, L2276 mm, 6200 lm, 4000 K, DALI, Interact Ready, Wide beam, Textured, White, IP20, EL-DC
LL523X LED62S/840 DEIA WB-OC 13 WH HE
Product Description
trunking light unit, L2276 mm, Steel, White, Dali dimming Interact System ready external for central emergency lighting, 6200 lm, 34.5 W, 180 lm/W, 4000 K, (0.34. 0.35) SDCM <3, UGR19, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 9-pole, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Specification
- Warranty period 5 years