Pakistan - English

Philips Maxos fusion, trunking light unit, 97 W, L2276 mm, 16000 lm, 4000 K, DALI, Narrow beam, Textured, White, IP20

LL523X LED160S/840 PSD NB 7 WH HE

Product Description

trunking light unit, L2276 mm, Steel, White, Power supply unit with DALI interface, 16000 lm, 97 W, 165 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Narrow beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925868956
Full order code: 871951473762400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product