Pakistan - English

Philips GreenSpace Evo Mini Pendant, 3D printed, 18.8 W, 2200 lm, 3000 K, CRI>90

PT332T 22S/PC930 PSU HMB BK

Product Description

Polycarbonate, Black, Pendant, Power supply unit (On/Off), 2200 lm, 18.8 W, 117 lm/W, PremiumColor, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104931
Full order code: 872016983820800

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product