Pakistan - English

Philips TCBRPS | Essential Pendant Surface, 3D printed, 15.4 W, D390 mm: H85 mm, 1817 lm, 3000 K, CRI>90, Wireless, Interact Ready, UGR19, IA5, TP(b)

TCBRMP 19S/930 IA5 OC WH401T102 WH

Product Description

D390 mm: H85 mm, Polycarbonate, White, Suspended, Sensor ready driver Interact System ready, Interact SC1500 Multi-sensor bundle, 1817 lm, 15.4 W, 118 lm/W, 3000 K, (0.44, 0.40) SDCM < 3, CRI>90, UGR19, Beam angle 90°, Micro-hexagonal optic, Polystyrene, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class II, 2 Push-in connector 2-pole, Feed-through wiring 1-phase, TP(b) diffuser flammability class

Order code: 912500108782
Full order code: 872016986431300

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product