Pakistan - English

Philips SlimBalance Symphony

Make your indoor place harmonious

Products

Product Compare
136.97916666666666
13,150
4000
96
27
142.8985507246377
9,860
4000
69
27
142.82608695652175
6,570
4000
46
27
136.66666666666666
3,280
4000
24
27
143.58078602620088
16,440
4000
114.5
27
144.21052631578948
12,330
4000
85.5
27
142.95652173913044
8,220
4000
57.5
27
139.32203389830508
4,110
4000
29.5
27

Product family information

Description

SlimBalance Symphony SP570P Curve is a flexible curve offer which fits a variety of spaces like office, meeting room, gym and education. It offers ¼ circle, ½ circle, ¾ circle and full circle as standard offers. In addition to these standard offers, SlimBalance Symphony SP570P Curve provides flexible angle from 22.5 degree to 360 degree. By means of its special designed structure, it offers quick and easy installation and maintenance too.

Benefits

  • Flexible solutions to provide desired structures and help perfectly mix the luminaires into environment and create inspired lighting design for indoor spaces

  • Max 130lm/w system efficacy for higher energy saving

Features

  • Ultra flexible curve arc angle and diameter options for customization

  • High system efficacy for better energy saving

Applications

  • Office
  • Supermarket
  • Retail
  • Gym
  • Other indoor open ceiling areas

Specifications

  • Dimming
    PSU: non-dimmable PSD: Dimmable via Dali
  • Ingress protection
    IP20
  • Installation
    Suspension

Downloads