Philips TrueLine, suspended, 28 W, 2810x55 mm; H88 mm, SW2, 3800 lm, 3000 K, CRI>90, DALI, Interact Ready, UGR19, TP(b), EL-DC
SP530P 38S/930 DEIA LN SW2 L2810 ALU
Product Description
2810x55 mm; H88 mm, Aluminum, Aluminum, Suspension wire, 2-wire, Dali dimming Interact System ready external for central emergency lighting, 3800 lm, 28 W, 136 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years