Philips TrueLine, suspended, 37.5 W, 2250x55 mm; H88 mm, SM2, 5000 lm, 3000 K, CRI>90, DALI, Interact Ready, UGR19, TP(b), EL-DC
SP530P 50S/930 DEIA SM2 L2250 WH
Product Description
2250x55 mm; H88 mm, Aluminum, White, Signal white (RAL9003), Suspension set 2-wire, Dali dimming Interact System ready external for central emergency lighting, 5000 lm, 37.5 W, 133 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years