Pakistan - English

Philips TrueLine, suspended, 36 W, 2290x55 mm; H88 mm, SM2, 5000 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4, TP(b), EL-DC

SP530P 50S/940 SEIA U4 SM2 L2290 BK

Product Description

2290x55 mm; H88 mm, Aluminum, Black, Signal black (RAL9004), Suspension set 2-wire, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 5000 lm, 36 W, 139 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505106202
Full order code: 871951497294000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product