Pakistan - English

Philips TrueLine, suspended, 6 W, 570x55 mm; H88 mm, SM2, 700 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR16, TP(b), EL-DC

SP530P 7S/940 DEIA LE SM2 L570 ALU

Product Description

570x55 mm; H88 mm, Aluminum, Aluminum, Suspension set 2-wire, Dali dimming Interact System ready external for central emergency lighting, 700 lm, 6 W, 133 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR16, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505106193
Full order code: 871951497280300